Part Number: AM5728
Tool/software: Linux
I have this error during compile simple program from Qt/
In file included from /home/ilya/Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/features.h:389:0,
from /usr/include/x86_64-linux-gnu/c++/4.8/bits/os_defines.h:39,
from /usr/include/x86_64-linux-gnu/c++/4.8/bits/c++config.h:426,
from /usr/include/c++/4.8/cstddef:41,
from ../../../Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/qt5/QtCore/qglobal.h:39,
from ../../../Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/qt5/QtGui/qwindowdefs.h:37,
from ../../../Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/qt5/QtWidgets/qwidget.h:37,
from ../../../Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/qt5/QtWidgets/qmainwindow.h:37,
from ../../../Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/qt5/QtWidgets/QMainWindow:1,
from mainwindow.h:4,
from main.cpp:1:
/home/ilya/Desktop/sitara/sdk/ti-processor-sdk-linux-am57xx-evm-03.02.00.05/linux-devkit/sysroots/armv7ahf-neon-linux-gnueabi/usr/include/gnu/stubs.h:6:29: fatal error: gnu/stubs-soft.h: No such file or directory
# include <gnu/stubs-soft.h>
^
compilation terminated.
make: *** [main.o] Error 1
16:57:24: The process "/usr/bin/make" exited with code 2.
Error while building/deploying project test (kit: linaro-toolchain)
When executing step "Make"
My environment is:
source environment-setup
qtcreator
QT += core gui
greaterThan(QT_MAJOR_VERSION, 4): QT += widgets
TARGET = test
TEMPLATE = app
SOURCES += main.cpp\
mainwindow.cpp
HEADERS += mainwindow.h
FORMS += mainwindow.ui
target.path += /home/root
INSTALLS += target