Part Number: PROCESSOR-SDK-AM335X
Tool/software: Linux
Hi,
I'm working on latest ti sdk ti-processor-sdk-linux-am335x-evm-03.02.00.05-Linux-x86-Install. I'm using filesystem "arago-base-tisdk-image-am335x-evm". I wanted to put init script in /etc/init.d and referred the below ti document.
vi /etc/init.d/helloworld.sh
#!/bin/sh
case $1 in
- start )
- echo ""
- echo "Hello from Sitara!!!"
- echo ""
- ;;
- stop )
- echo ""
- echo "Goodbye from Sitara :("
- echo ""
- ;;
- * )
- echo "$0: unknown option passed"
- ;;
esac
I'm are not getting any logs like "Hello from Sitara!!! " and "Goodbye from Sitara :".
Below are the screen shots of logs.
Though services are getting start and stop for helloworld script but logs from script are not coming.

Thanks and Regards,
Deshvir Malik