Tool/software:
We have several questions about the field information returned in the TI Product Information Suite API responses and would appreciate your clarification:
-
changeOrderWindow
field: It has four possible values:CST
,NON
,SMC
, andSTD
. What does each one represent? -
lifeCycleStatus
field: This indicates the product's lifecycle status. What doesPREVIEW
specifically mean? - Among the three fields
lifetimeBuy
, okayToOrder
, and stopShip
, which field is the definitive indicator for determining whether a material/part can be ordered? -
militaryGoods
: This indicates if the product is designated for use in military applications. Are materials where this result istrue
orderable in mainland China? (Note: This question inherently touches upon export/import regulations). -
price
field quantity attribute: Thequantity
values associated with pricing tiers seem restricted to only100
or1000
. Additionally, whenquantity=1000
, the price often corresponds to aminOrderQty
value that differs significantly from 1000. Why is there this discrepancy? - Part number comparison: What is the distinction between
THS3120CDGN.A
and THS3120CDGN
? Furthermore, the price for 1000 pieces ofTHS3120CDGN
is listed as6.29
(USD, presumably), while 1000 pieces ofTHS3120CDGN.A
are priced at7.2335
. What causes this price difference? -
nextIncrementQty
: Why is this field sometimesnull
or empty for certain parts? -
inventoryStatus
field: The value returned is"Supported by TI store inventory and pricing API"
. What is the meaning or implication of this status?
Thank you for your time and clarification on these points.