Part Number: TI-API
Tool/software:
When using the endpoint "backlog/orders/" to create an order, it shows below error code.
Could you help to solve this error?
"orders" : [
{
"messages" : [
{
"code" : "TI-SOR-50000",
"type" : "INFO",
"message" : "System error occurred. Execution ID: execution-608910a0-e808-4c62-9221-815bf2feb1a8-2025.08.27"
}
],
"orderDate" : "2025-08-27 05:02:38",
"customerPurchaseOrderNumber" : "SLI0621",
"orderStatus" : "PENDING",
"shipToAccountNumber" : " ",
"customerPurchaseOrderDate" : "#",
"purchaseOrderDate" : "#",
"lineItems" : [
{
"tiPartNumber" : "SN74LVC1G19DCKR",
"customerLineItemNumber" : "11",
"customerPartNumber" : "214B9495",
"status" : "Rejected",
"customerAnticipatedUnitPrice" : 0.059,
"customerCurrencyCode" : "USD",
"schedules" : [
{
"requestedQuantity" : 3000,
"requestedDeliveryDate" : "2025-08-29"
}
]
}
]