Part Number: TCA9800
Hi Team,
Customer wants to consult with us about the Rise time/ Fall time of TCA9800DGKR. I also attach the D/S screenshot below as your quick reference. The max value of tr and tf is around 270ns/85ns when fscl(max)>100kHz.

Customer's application is: supply voltage for port A / port B = 3.3V, I2C frequency is 62.5KHz. According to I2C standard(also shown below), the tr(rise time) and tf(fall time) can 1000ns/300ns respectively. Does our TCA9800DGKR can support that tr/tf time here? Pls help us check that, thanks.

Best,
Stanley.