PCIe Protection

Highlights:
- PCIe: High speed serial bus expansion standard
- Slots come in different sizes: x1, x4, x8, x16, x32, x64
- Each lane has two differential signaling pairs (Tx, Rx)
- PCIe Gen 5 bandwidth: 3.94Gbps per lane, data lines require a capacitance of less than 1.8pF
|
TI Products Recommendations |
Working Voltage (V) |
IEC 61000-4-2 ESD Rating (kV) (Contact) |
Capacitance (pF) |
Channel count |
Package Size (mm) |
Package |
Polarity |
|
±3.6 |
15 |
0.2 |
1 |
1.0 x 0.6 |
0402 |
Bidirectional |
|
|
±12 |
30 |
9 |
2 |
2.92 x 2.37 |
SOT-23 |
Bidirectional |
|
|
3.6 |
30 |
4.5 |
2 |
2.9 x 2.8 |
SOT-23 |
Bidirectional |
|
|
±3.6 |
12 |
0.25 |
4 |
2.5 x 1.0 |
DFN2510 |
Bidirectional |
< Related Documentation>
Capacitance Requirements for High Speed Signals
< Related Threads>