Part Number: DP83826I
Tool/software:
Hello,
The maximum low level output voltage is listed as 0.8 V. Is this correct? I would expect a lower value like 0.4 V for a standard 3.3 V LVTTL/LVCMOS driver.
There is no margin for error between VOL and the VIL of the receiver if VOL = 0.8 V.

Typical 3.3 V LVTTL/LVCMOS levels from SCEA021A.