Part Number: XIO2001
Hello TI community
I’m working on a new design that previously used the AMCC S5935QF PCI bridge. Since this device is obsolete, I’m looking for a replacement part that meets similar functional characteristic and EOL of 7 years
Functional Requirements:
- 32-bit PCI interface, supports 32/33 MHz PCI clock operation
- 32-bit PCI → local parallel bus (legacy local bus) , b) PCI → PCIe (or reversible PCIe
PCI) or PCI to any other protocol.
- PCI clock: 32 MHz (legacy PCI/33 MHz class timing; must reliably operate at 32 MHz). Cite any variants if only 33/66 MHz parts are available.