TPD4E001: Data Request From Flex_ Texas

Part Number: TPD4E001

Hi Team,

Good day!

1.AM26C31IDE4
2.AM26C31IDG4
3.AM26C32IDE4
4.LM393ADE4
5.LM393ADG4
6.MAX3232CPWE4
7.SN74LVC06APWE4
8.74AHC1G125DCKRG4

For the above mentioned PNs, Please provide the below requested details:

1.Correct Orderable PN
2.Lifecycle Status(Active/ NRND/ EOL)
3.RoHS (With Exemption/ Without Exemption)
4.MSL Level
5.Packing Type (Tape and Reel / Bulk / Tray)
6.Tape Pitch(mm)
7.Tape Width(mm)
8.Polarity(Q1/Q2/Q3/Q4)
9.Maximum Temperature (Peak Temp°C)
10.Time of Maximum Peak Temperature (sec)
--------------------------------------

1.SN74LVC1G07DCKRG4
2.74AHC1G125DCKRE4

For this provide the below details:

1.Packing Type (Tape and Reel / Bulk / Tray)
2.Tape Pitch(mm)
3.Tape Width(mm)
4.Polarity(Q1/Q2/Q3/Q4).

Thanks & Regards,

Ajmeeri AH

  • Hi Ajmeeri,

    I recommend looking in the datasheet for these parts. Our datasheets typically have a Mechanical, Packaging, and Orderable Information section that should have this information.

    Also, a quick note on E2E, the questions are automatically assigned by part number, so instead of submitting a large list like this, if you want the question to be assigned correctly, please submit different questions for the different parts.