Part Number: THVD1424
Dear Technical Support,
I have a question regarding the LTC2854 datasheet.
In Figure 6-3, "Supply Current vs. Supply Voltage", the supply current is approximately 40 mA at VCC = 3.3 V.
The graph specifies the following test conditions:
RL = 54 ohm
DE = VIO
D = VIO
Could you please clarify whether the internal 120 ohm termination resistor is enabled (ON) or disabled (OFF) under these measurement conditions?
Additionally, if the internal termination resistor is enabled, does the specified supply current include the current associated with the internal termination resistor?
We are evaluating the device's power dissipation and thermal performance, so a detailed explanation of the measurement conditions would be greatly appreciated.
Thank you for your support.