Part Number: TRS232
Hi,
I need to select Rs232 transceiver for industrial application.
Below are brief of my requirement
Datarate <=1Mbps
Single supply: 3.3V
Processor IO: 3.3V
IEC61000 ESD protection required
Single TX/RX or dual TX/RX
other Key 232-Standard Electrical Specifications
I am seeing a lot of series for above Rs232 spec requirement like TRSF, SN75, SN65, MAX.... Please, can someone suggest, what these series represent? What will be the best series to select?
Regards,
SMK