Part Number: TIC10024-Q1
Other Parts Discussed in Thread: TIC12400-Q1, , TIC12400
Previous questions asking about using TIC10024-Q1 and/or TIC12400-Q1 with Vs of 24V have replies that are specific to "Automotive Applications", in which one might presume that the 24V power source is a 24V battery also used for large loads such as engine starting and that may be subject to both high and low transients.
All that notwithstanding, each of these devices have a Recommended Operating Conditions specification 4.5 ≥ Vs ≥ 35 and not all applications are required to meet "Automotive" requirements.
Question:
Provided Vs remains within the range specified by the Recommended Operating Conditions, will TIC10024-Q1 and TIC12400-Q1 operate per their specifications when Vs has a nominal value in the range 20…30VDC?