Part Number: TPS65987D
Other Parts Discussed in Thread: TPS55288
Hi Sir,
My customer looking for video conference application solutions.
System power comes from Adapter, no battery, but have a USB C connector, need support USBC charging out
- Two USB Type C output
- USB Type C1 output only support 5V/3A, 9V/3A, 15V/3A, 20V/3.25A (65W Max.)
- USB Type C2 output only support 5V/3A, 9V/3A, 12V/2.5A, 15V/2A, 20V/1.5A (30W Max.)
- USB Type C1 output + USB Type C2 output = 45W + 18W
- Use case: Device doubles as a Type-C charger for your laptop or phone
- USB Type C2 support data transceiver.
- Device doubles as a Type-C charger for your laptop or phone
- support QC (option) => system platform is Qualcomm QCS825
- no battery, but need support charging out.
Q:
1. USBC charging out (output:5V/3A, 9V/3A, 15V/3A, 20V/3.25A) solution
TPS65987D + TPS55288 is good solution? Or others comments.
2. Do we have Headset ALT mode switch + codec solution?
Thanks, Ian.