The datasheet for the DS30EA101 states that "the equalizer operates over a range of data rates from 150 Mbp to 3.125 Gbps and automatically adapts to equalize signals over any cable length from zero meters to lengths that attenuate the signal by 50 dB at 1.5 GHz."
I'm looking for the performance / input sensitivity at a data rate of 400 Mbps. Do you have this part's performance over frequency up to 1.5 GHz?