Part Number: ISO7742
Team,
1) Is there any differences in term of electrical specs between the ISO77x (IND) and ISO77xx-Q1 (AUTO)?
Or is the only difference the additional automotive specifics tests (AEC-Q100 and associated temp range)?
What is of high importance for this application are the CMT performances.
Are they equals for both IND/AUTO devices?
2) Do we have a summary of the differences (both electrical specs and isolation specs) between ISO67xx and ISO77xx?
Thanks in advance,
A.