Other Parts Discussed in Thread: AMC1351
looking for analog isolation amplifiers with the below specs
Analog Input voltage: 0 to 5V
Analog Output voltage: 0 to 5V
Isolation: 1500Vrms min
Input : From Pressure sensor and temperature sensor
Bandwidth: 2Khz max
Accuracy: 1%
Non Linearity: 0.5%
UL approved