Other Parts Discussed in Thread: ISO1050
Hi,
Kindly confirm the exact order part number in line with our specification below are the spec, because there is a different part number is there in the datasheet,
ISO1042BQDWVRQ1 Texas Instruments |
|
Parameter | PARAMETER |
Type | Transceiver, Isolated |
Protocol | CANbus |
Number of Drivers/Receivers | 1 |
Receiver Hysteresis | 125 mV |
CAN Bus voltage | ±70 V |
Data Rate | 1Mbps |
FD | 5Mbps |
Isolation | 5kVRMS |
Voltage - Supply | 1.71V ~ 5.0-V,4.5 V to 5.5 V |
Operating Temperature | [-40°C ~ 125°C] |
AEC Qualification | Yes |