Part Number: ISO6731
Hi Good Afternoon
Can you suggest the, digital Isolators, part number for the below requirements mentioned
| Isolation Resistance | 10M Ohms @ applied voltage of 1000V |
| -Degree of Contamination | Class II as per IEC 60664-1 |
| -Over Voltage Category | Class II as per IEC 60664-1 |
Operating Temperature -20 to 60'C