Other Parts Discussed in Thread: ISO7721
Hi
Can you Please suggest the, digital Isolators, part number for the below requirements mentioned.
Isolation Resistance- 10M Ohms @ applied voltage of 1000V
Degree of Contamination- Class II as per IEC 60664-1
Over Voltage Category- Class II as per IEC 60664-1
Operating Temperature -20 to 60'C