Tool/software:
We are using isolator ISO7762 in a 5 wire SPI bus and need to ensure we can achieve the max data rate 6 Mbps up to 125C. There a number of devices in the path but this IC adds the highest propagation delay, In estimating the worst-case delays, should we include the pulse width distortion and the channel-to-channel skew. in addition to the pulse width distortion and the channel-to-channel skew values, especially between Clk and MOSI?