Part Number: ISO7721DEVM
Tool/software:
My switching frequency is 100kHz. And since IEC 60664-1 is applicable upto 30kHz frequency. How should I use critical frequency (given in IEC 60664-4) to calculate the clearance distance. If possible please give an example to elaborate.