Tool/software:
I am considering using the digital isolators and isolated power modules at altitudes up to 55,000 ft. Devices from the categories below,


Aside from the package creepage, clearance and thermal concerns which I understand can be derated and mitigated using conformal coating etc, are the internal transformers or isolation affected at altitude (or other internal concerns)?