Part Number: ISO6762
Tool/software:
For the power dissipation, I noticed in the 50Mbps condition, the maximum ICC1=14.6mA, ICC2=21.1mA;
Whether this means the total current from VCC1 and VCC2?
1.6mA per channel typical at 1MHz. So six channel total 9.6mA.
The 9.6mA is ICC1 plus ICC2?