Part Number: ISO7842
Other Parts Discussed in Thread: ISO7840
Tool/software:
Hello,
according to the datasheet, the maximum allowed value of the output current of ISO7842 is 15 mA. Is it allowed to connect an RC circuit consisting of serially connected R = 33.3 Ω and C = 300 nF between OUT and GND of ISO7842 as shown in the diagram below?
The frequency of the input pulses is no more than 50 Hz.
If no, what are the maximum allowed capacitance and minimum allowed resistance in such circuit?
The similar question is about ISO7840. Parameters of the RC circuit connected between OUT and GND of ISO7840 are: R = 100 Ω, C = 1 nF. Frequency is no more than 1 kHz.
Thanks in advance,
Zeev