Tool/software:
Hi Team,
Can SN6505B meet the NBIOT Module conditions?
- • VINP = 5.5V:
When the ambient temperature is -40°C, the maximum output current is about 170 mA
When the ambient temperature is 25°C, the maximum output current is about 160 mA
When the ambient temperature is 120°C, the maximum output current is about 120 mA
- VINP = 5.0V:
When the ambient temperature is -40°C, the maximum output current is about 150 mA
When the ambient temperature is 25°C, the maximum output current is about 140 mA
When the ambient temperature is 120°C, the maximum output current is about 100mA
- VINP = 4.5V:
When the ambient temperature is -40°C, the maximum output current is about 130 mA
When the ambient temperature is 25°C, the maximum output current is about 120mA
When the ambient temperature is 120°C, the maximum output current is about 90mA

Semtech_Corporation_HL781x_Product_Technical_Speci-3359198.pdf