Tool/software:
Hello,
I wanted to use ISO7762 part to isolate CAN transceiver. I want to interface VCC1 side of this isolator with 3.3V Microcontroller and VCC2 of isolator to 5V CAN transceiver. As per isolator ISO7762 datasheet, VCC1 and VCC2 recommended operating condition is 2.25V to 5.5V. Is it okay to operate VCC1 with 3.3V and VCC2 with 5V?
Thanks,
Nilesh