This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

ISOUSB211 :Search for an IEC 60601-1:2005 + A1 + A2-Certified USB Isolation Transformer

Part Number: ISOUSB211


Tool/software:

Dear Sir or Madam,

I am contacting you on behalf of Manitty, a French startup developing portable medical devices dedicated to the acquisition of biopotential signals.

To obtain regulatory approval for our product, we must comply with the IEC 60601-1:2005 + A1 + A2 (edition 3.2) standard, which requires reinforced isolation (2 × MOPP) between the patient circuit and the rest of the system, including the USB interface.

We evaluated the LTM2884 (Analog Devices). Although it provides galvanic isolation of the D+/D– lines and delivers approximately 1 W of isolated power, it does not meet our constraints regarding heat dissipation, size, and available power.

 We are therefore looking for an isolated USB transceiver/transformer that meets the following criteria:
IEC 60601-1 certification with 2 × MOPP isolation;
Form factor suitable for embedded integration;
Full-speed (12 Mbps) or high-speed (480 Mbps) USB compatibility;
Minimum isolated power: 2 W.

Could you please tell us if your product range includes a component that meets these specifications or direct us to an equivalent solution? We are, of course, willing to discuss this further under a confidentiality agreement, if necessary.

We thank you in advance for your consideration of our request and look forward to hearing from you. Sincerely,

MAHIOUT Lyna
Manitty, 13 avenue Albert Einstein, 69100, villeurbanne, lyon, France 
 lyna.mahiout@manitty.fr