Part Number: ISO1212
Other Parts Discussed in Thread: ISOM8110
Tool/software:
Hi,
Greetings of the day!!
Please suggest me a circuit for below specifications.
Input - 0 to 300V DC
Output - 0 to 300V DC
the circuit should isolate input and output ground (Input side GND and Output side GND must be different).
later the output 300VDC must be down converted to 0 to 10V DC.
Thanks,
Prajwal