Part Number: ISO7840
Other Parts Discussed in Thread: ISO7841
Tool/software:
We want to use your isolators ISO7840 and ISO7841 in DWW package in a stacked regulated high-voltage power supply chain, in which the voltage across the isolation barrier can be up to 2000 volts DC.
According to your datasheet, the maximum isolation DC voltage for the DWW package is 2828 Volts. However, we also need the product to be CE certified for reinforced insulation according to EN 61010-1 edition 3.0. In your datasheet section 5.7 you mention 5700 Vrms at 1000 Vrms working voltage according to Tüv.
How can we interpret this for our application? Our working voltage is 2000V, so the ISO7840 and ISO7841 don't comply?