Part Number: ISO7720
Other Parts Discussed in Thread: ISOM8710, ISO6441, ISO6741, ISO7741, SN74LVC1G34
Tool/software:
TI Team,
Good Day !
Our industrial control board has High Speed Opto Coupler Like HCPL-0631 / TLP2662.
We are Looking to find substitute for it. Going through Research we knew Digital Isolator and Opto-Emulator.
Can you Suggest which is better option to go with ?
Main Focus is : Less Discreet Component and Space without compromising design Robustness.
Also , one concern is Load Driving capacity of the device. Currently it is 15mA.
You can suggest any document to design Robust circuit with Isolator / Opto-Emulator.
Best Regards,
Bsuthar