Part Number: ISO1042
Tool/software:
Dear team,
our customer is curious about the insulation spec of ISO1042B and ISO1042. there are several questions below:
Q1
Why the table 6.8 shows the reinforce variant can only afford 800Vrms and is inferior than basic variant?
Q2
and are the ratings for both variants here "Maximum isolation working voltage"?
if the answer is yes, why the page1 "Reinforced and basic isolation options" table tells us that both variants share the same working voltage?


Q3
for both ISO1042B and ISO1042, they share the same package and external clearance/ creepage.
what is the reason causing the isolation spec differences between ISO1402B and ISO1042.
Best regards,
Hank Lin