Other Parts Discussed in Thread: SN6507
Tool/software:
I try to evaluate SN6507 with TX2-ZE2428-AED transformer on SN6507DGQEVM and I have a lot of jitter on switching nodes. This cause a no good efficiency. Here's my setup:
- default SR
- DC_48%
- Clock: 1MHz
- No input snobber
- No output snobber
- VIN: 13VDC
- VLDO adjustable to 5VDC
See the SW node on Oscilloscope:
C1, C2: input, C3, C4: output



Is this normal to obtain these signals?