Part Number: ISO7842
Other Parts Discussed in Thread: ISO6742-Q1
Tool/software:
I want to design a gate driver module for a 2.3kv Sic modules. Isolation requirement (reinforced isolation) is given below;
Material Group : 1
Pollution Degree : 2
Altitude : 5000m
|
OV Category Rated Impulse Voltage (kV) |
Routine Test Withstand Voltage (kVdc) 60s |
Clearance (mm) |
Creepage (mm) |
Type Test Impulse Voltage (kV) Vpk (1.2u’s/50u’s) |
|
Method 2 (6kV)| |
4.0 |
15.4 |
30.0 |
13 |
Gate driver ICs in the market are not meeting these requirements. So we are planning to pair-up digital isolator and gate driver IC to meet the high level isolation. Please share any application details of the same for ISO7842 digital isolator. How we can pair-up this this gate driver to achieve highest isolation voltage.