ISO7761-Q1: ISO7761FQDBQRQ1

Part Number: ISO7761-Q1
Other Parts Discussed in Thread: SN74LVC1G17, SN74LVC1GU04, ISO7761, ISO7762, SN74LVC1G07, INA188, TLV9301, REF35, ISO1540, DRV8251A, ISO7760, OPA2182, ISO6721, ISO7762DBQEVM, SN65HVD33-EP, SN65HVD33, LM5069, INA228, SN74HCS21, SN74LVC2G125, SN74LVC1G3157, CSD18540Q5B, SN74AUP1G08

Tool/software:

We are currently working on an aerospace domain project where radiation reliability is a key concern. As part of our evaluation process, we require radiation performance data for your components, specifically:

  • Radiation testing reports (if available)

  • Single Event Effect (SEE) rates and cross-section data (SEU, SEL, SEB, SEGR, SET, etc.)

  • Any reference guidelines, published reports, or recommended sources of information related to radiation performance of your components

If direct test data is not available, we would appreciate your guidance on suitable reference documentation or alternative sources where this information can be obtained.

No. P/N Manufacturer Part  Number MFR Description
1 TPS7B8433 TPS7B8433QDCYRQ1W Texas Instruments Linear Voltage Regulator IC Positive Fixed 1 Output 150mA SOT-223-4
2 SN74LVC1G17​ SN74LVC1G17QDCKRQ1 Texas Instruments Buffer, Non-Inverting 1 Element 1 Bit per Element Push-Pull Output SC-70-5
3 SN74LVC1GU04​ SN74LVC1GU04DBVR Texas Instruments Inverter IC 1 Channel SOT-23-5
4 ISO7761​ ISO7761FQDBQRQ1 Texas Instruments CAN Digital Isolator 3000Vrms 6 Channel 100Mbps 85kV/µs CMTI 16-SSOP (0.154", 3.90mm Width)
5 TPS7B8433​ TPS7B8433QDCYRQ1W Texas Instruments Linear Voltage Regulator IC Positive Fixed 1 Output 150mA SOT-223-4
6 TPS26624 TPS26624DRCR Texas Instruments Electronic Fuse Regulator 880mA 10-VSON (3x3)
7 ISO7762 ISO7762FQDBQRQ1 Texas Instruments CAN Digital Isolator 3000Vrms 6 Channel 100Mbps 85kV/µs CMTI 16-SSOP (0.154", 3.90mm Width)
8 SN74LVC1G17 SN74LVC1G17QDCKRQ1 Texas Instruments Buffer, Non-Inverting 1 Element 1 Bit per Element Push-Pull Output SC-70-5
9 SN74LVC1G07​ SN74LVC1G07MDCKREP Texas Instruments Buffer, Non-Inverting 1 Element 1 Bit per Element Open Drain Output SC-70-5
10 INA188​ INA188 Texas Instruments Precision, Zero-Drift, Rail-to-Rail Out, High-Voltage Instrumentation Amplifier
11 TLV9301 TLV9301 Texas Instruments Single, 40-V, 1-MHz, low-power operational amplifier
12 REF35 REF35102QDBVR Texas Instruments Series Voltage Reference IC Fixed 1.024V V ±0.05% 10 mA SOT-23-6
13 ISO7761 ISO7761FQDBQRQ1 Texas Instruments CAN Digital Isolator 3000Vrms 6 Channel 100Mbps 85kV/µs CMTI 16-SSOP (0.154", 3.90mm Width)
14 ISO1540 ISO1540QDQ1 Texas Instruments I2C Digital Isolator 2500Vrms 2 Channel 1Mbps 25kV/µs CMTI 8-SOIC (0.154", 3.90mm Width)
15 DRV8251A​ DRV8251ADDAR Texas Instruments Bipolar Motor Driver NMOS PWM 8-SO PowerPad
16 TPS16632​ TPS16632RGET Texas Instruments Electronic Fuse Regulator 6A 24-VQFN (4x4)
17 74AHC1G08 SN74AHC1G08DBVT Texas Instruments AND Gate IC 1 Channel SOT-23-5
18 ISO7760 ISO7760FQDBQRQ1 Texas Instruments CAN Digital Isolator 3000Vrms 6 Channel 100Mbps 85kV/µs CMTI 16-SSOP (0.154", 3.90mm Width)
19 DRV8251A DRV8251ADDAR Texas Instruments Bipolar Motor Driver NMOS PWM 8-SO PowerPad
20 TPS259474 TPS259474LRPWR Texas Instruments Electronic Fuse Regulator 5.5A 10-VQFN-HR (2x2)
21 SN74LVC1G07 SN74LVC1G07MDCKREP Texas Instruments Buffer, Non-Inverting 1 Element 1 Bit per Element Open Drain Output SC-70-5
22 ISO7762​ ISO7762FQDBQRQ1 Texas Instruments CAN Digital Isolator 3000Vrms 6 Channel 100Mbps 85kV/µs CMTI 16-SSOP (0.154", 3.90mm Width)
23 INA188 INA188 Texas Instruments Precision, Zero-Drift, Rail-to-Rail Out, High-Voltage Instrumentation Amplifier
24 ISO1540​ ISO1540QDQ1 Texas Instruments I2C Digital Isolator 2500Vrms 2 Channel 1Mbps 25kV/µs CMTI 8-SOIC (0.154", 3.90mm Width)
25 OPA2182​ OPA2182​ Texas Instruments  
26 TLV9301​ TLV9301​ Texas Instruments Single, 40-V, 1-MHz, low-power operational amplifier
27 ISO6721​ ISO6721​ Texas Instruments General-purpose, dual-channel, 1/1 digital isolator
28 ISO7662 ISO7762DBQEVM Texas Instruments ISO7762DBQ High Speed; Robust EMC Six-Channel Digital Isolator Evaluation Module
29 SN65HVD33EMP​ SN65HVD33-EP Texas Instruments Enhanced Product 3.3-V Full-Duplex Rs-485 Drivers And Receivers
30 TPS16632 TPS16632RGET Texas Instruments Electronic Fuse Regulator 6A 24-VQFN (4x4)
31 SN65HVD33 SN65HVD33DR Texas Instruments 1/1 Transceiver Full RS422, RS485 14-SOIC
32 LM5069 LM5069MMX-2/NOPB Texas Instruments Hot Swap Controller 1 Channel General Purpose 10-VSSOP
33 INA228 INA228AIDGSR Texas Instruments Power Supply Controller Digital Power Monitor 10-VSSOP
34 SN65HVD33​ SN65HVD33DR Texas Instruments 1/1 Transceiver Full RS422, RS485 14-SOIC
35 SN74HCS21 SN74HCS21PWR Texas Instruments AND Gate IC 2 Channel Schmitt Trigger Input 14-TSSOP
36 SN74LVC2G125 SN74LVC2G125DCTR Texas Instruments Buffer, Non-Inverting 2 Element 1 Bit per Element 3-State Output SM8
37 SN74LVC1G32M SN74LVC1G32MDBVREP Texas Instruments OR Gate IC 1 Channel SOT-23-5
38 SN74LVC1G3157​ SN74LVC1G3157​ Texas Instruments  Single-Pole Double-Throw Analog Switch
39 SN74LVC1GU04 SN74LVC1GU04DBVR Texas Instruments Inverter IC 1 Channel SOT-23-5
40 SN74AUP1G08QDCKRQ1​ SN74AUP1G08DCKR Texas Instruments AND Gate IC 1 Channel SC-70-5
41 CSD18540Q5B​ CSD18540Q5B​ Texas Instruments N-Channel 60 V 100A (Ta) 3.1W (Ta), 195W (Tc) Surface Mount 8-VSON-CLIP (5x6)
42 SN74AUP1G08 SN74AUP1G08DCKR Texas Instruments AND Gate IC 1 Channel SC-70-5