Part Number: ISO1228
Dear Technical Support Team,
I am currently working with the ISO1228 digital isolation device and would like to confirm whether our chosen external resistor values are appropriate for safe and reliable operation.
Our configuration is as follows:
Rsource: 1 k ohm
Rlim: 0 ohm
Rthr: 180 ohm
Additional series resistor: 430 ohm(connected across the common line)
Input voltage: 12 V for all four input channels
I would like to request your guidance on the following points:
Are these resistor values acceptable for proper and safe operation of the ISO1228 device?
Will operating the device with these resistor values affect the long-term reliability or life expectancy of the IC?