Part Number: SN6505B-Q1
Other Parts Discussed in Thread: SN6505B
Hii
We have a requiremnt of desiging isolated power supply . Following are the specification:
Vin :5V
Vout:12V
Iout : 350mA(max)
for desging we have selected the SN6505B push pull driver . We are facing isues in selecting transformer . as par our calculation then turns ration will be greater than 3.05. following are the option from WE-PPTI Push-Pull Transformers
1.750320340
2.750316818
3. 750316819
Pls verfiy are the selection are right
Regards
Mudit Mittal