Part Number: ISOM8110
e2e,
I'm using ISOM8110DFHR as drop in replace traditional photo-coupler but the circuit is ringing. Do we need to make some adjustment on other components?
Topology=Flyback DC/DC
Vout=5V
Iout=20A (Full-Load)
fsw=200kHz
Case 1: parameterA using TLP293(GRL-TPL,
R29=15K
R31=470R
R32=5.1K
R27=2K
R28=5.6K
IC3=AZ431
IC2=5021
R8=330R
C9=0.1uF
Vout=Normal, no Ringing
Case2: parameterA using ISOM8110DFHR
R29=15K
R31=470R
R32=5.1K
R27=2K
R28=5.6K
IC3=AZ431
IC2=5021
R8=330R
C9=0.1uF
Vout=Normal @ Iout<4A, Ringing @ Iout>4A
Case3: parameterB using ISOM8110DFHR
R29=15K
R31=470R
R32=5.1K
R27=3K
R28=Open
IC3=AZ431
IC2 5021
R8=220R
C9=1uF
Vout=Normal @ Iout<7A, Ringing @ Iout>7A
Case4: parameterB using ISOM8110DFHR
R29=15K
R31=470R
R32=5.1K
R27=1K
R28=5.6K
IC3=AZ431
IC2 5021
R8=0R
C9=47pF
Vout=Normal @ Iout<0.4A, Ringing @ Iout>0.4A
Output Ringing Waveform:
White=Output Voltage(Case1) @Dynamic Load between Full-Load(20A) and No-Load(0A)
Yellow=Output Voltage(Case3)) @Fixed Load 7A
Yellow=Output Voltage(Case4) @Fixed Load 0.4A
Thank you,
Adam