Part Number: ISOM8110
Dear Sir/madam
We have selected the ISOM8110 optocoupler for one of our projects and would like to confirm its suitability for our application.
Kindly provide the following information:
- Expected operating lifetime of the ISOM8110 under normal operating conditions.
- Isolation barrier lifetime and any available reliability/lifetime data.
- Whether the ISOM8110 is suitable for locomotive/railway applications.
- Details of any railway-related qualifications or compliance available for this device, such as EN 50155, EN 50121, IEC 61373, etc.
- Recommended operating conditions and any limitations that need to be considered for railway applications.
Kindly share the relevant datasheet, reliability report, qualification report, and application information for our evaluation.