Part Number: ISOW7841
Support Path: /Feedback/Other feedback/
I tested two ISOW7841, when I supply 5V to Vin I get 0.65V from Viso. Is there anyone having the same issue?
My setup:
______________
5v -|Vin Viso|- Vout(gives 0.65V)
NC -|GND1 GND2|- NC
NC -|INA OUTA|- NC
NC -|INB OUTA|- NC
NC -||NC OUTA|- NC
NC -|NC SEL|- NC
GND1-|GND1 GND2|- GND2