Part Number: ISO7520C
Other Parts Discussed in Thread: ISO7720
ISO7520C datasheet specifies recommended supplies of either 3.15 - 3.45V OR 4.75V - 5.25V (page 3).
Our application has a worst case supply range of 4.5138 - 5.3341V.
1) What is the effect of the supply being some 236mV below the recommended minimum for 5V operation, yet above the recommended 3.3V operation levels?
2) What is the effect of the supply being some 84mV above recommended maximum for 5V operation?
In our application:
- temperatures will be between 0 - 40C
- logic thresholds are well away from limits
- switching rates are well below the maximum
Many thanks