Part Number: ISO3088
Dear Sir,
My customer use 3.3V for Vcc1 and Vcc2 for ISO3088 power.
All test are pass under such condition and Max. input voltage rating covered for 3.3V and 5V.
However, is there any side effect for very long time operation due to ISO3088 is 5V RS-485.
Thanks.