Part Number: ISO7841
Other Parts Discussed in Thread: ADS1299, ISO7241M, , ISOW7841, TMS320F28335
Hi,
I have a little doubt about isolators and SPI lines. I need to communicate with four different ADS1299 sharing the same SPI line and with a baud rate of 15.6 MHz. I saw different texas isolators and the parameters are confusing me. I´m using 3V3 on both sides.
ISO7241M
Signaling Rate => Up to 150 Mbps
Propagation delay => 16 ns (MAX), 10.8 ns (typical)
Pulse width distortion => 4.2 ns (MAX), typical 0.7 ns
Part-to-part skew => 4.5 ns (MAX)
Output rise/fall time => 0.8 ns (typical)
ISO7841
Signaling Rate => Up to 100 Mbps
Propagation delay => 32 ns (MAX)
Pulse width distortion => 2 ns (MAX), typical 1 ns
Part-to-part skew => 5 ns (MAX), typical 0 ns
Output rise/fall time => 2 ns (typical)
Both fulfill my requirements of isolation. I´d like to know which parameters I need to see in order to have that baud rate for the SPI. Signaling rate of the 7841 is lower than the other, but I think its parameters are better.
Best regards,
Enio