Other Parts Discussed in Thread: ISO1212, ISO1211
We are looking for Digital Input Receiver with hysteresis with following specifications
|
S.No |
Description |
Details |
|
1 |
Pulse counter frequency – Pulse counter inputs. |
1kHz (Maximum) |
|
2 |
Input voltage level |
220 V/ 24 V DC |
|
3 |
Debounce time |
5 ms |
|
4 |
Hysteresis |
Refer table and Picture below |
|
5 |
Test Compliance
|
EMI/EMC |
|
5kV impulse |
||
|
2kV dielectric withstand |
|
Hysteresis Values for different inputs |
|||
|
S.No |
Input Range |
VTR1 |
VTR2 |
|
1 |
220V DC |
110V |
63V |
|
2 |
110V DC |
34.4V |
50V |
|
3 |
48V DC |
13.5V |
17.4V |
|
4 |
24V DC |
5V |
10.1V |
We have found the silicon labs part si838x, however we are interested in using TI part. Please suggest the suitable part.
Thanks in Advance