Part Number: ISO1430
The input hysteresis is 30mV for ISO1430. Customer think the lower hysteresis has lower noise immunity as ESD, Surge, EFT...etc. Competition is about 70mV.
Do we see any problem with lower input hysteresis for EMC test? Or any product has higher input hysteresis?
Regards
Brian W