Part Number: ISO35
Other Parts Discussed in Thread: ISO1412, ISO1432
I understand the recommended Vcc,max of the ISO35 is 3.6V.
However, Abs max for Vcc is 6V.
Are there any reliability concerns about operating ISO35 with Vcc = 5V?
I understand the datasheet parameters are not characterized for 5V operation.
Asking on behalf of a customer.