Part Number: ISO1410
I'm using ISO1410BDW in a custom design based on "ISO1410DW evaluation module". The Integrated circuit comes to 50 Celsius degree, The R4 is connected and the DNI components are no connected except the TVS in A and B terminals.
The transmit speed is 100kHz.
The ambient temperature is 29 C and temperature was measured with a thermographic camera.
Vcc1= 5V, Vcc2 =3.3
The current Icc1 and Icc2 are 130mA
Is this a normal functional temperature?
is there any technique to make the IC colder?