Part Number: ISO1412DWEVM
Other Parts Discussed in Thread: ISO1412, ISO1042
Hi Tech Support Engineer:
I received the ISO1412DWEVM kit today and was testing the output
and seeing an 400kHz ripple superimposed on the output (Y, Z) instead of a DC that expected
Please see pictures attached.
Is this normal??




Regards
Kai



200K Hz, Vcc2, Y Termination Jumper ON
200K Hz, Vcc2, Y Termination Jumper OFF
300K Hz, Vcc2, Y Termination Jumper ON
300K Hz, Vcc2, Y Termination Jumper OFF
400K Hz, Vcc2, Y Termination Jumper ON
4
500K Hz, Vcc2, Y Termination Jumper ON
500K Hz, Vcc2, Y Termination Jumper OFF
100kHz Vcc2 Y Jumper is ON.
2
300kHz Vcc2 Y Jumper is ON.
400kHz Vcc2 Y Jumper is ON.
500kHz Vcc2 Y Jumper is ON.
1
200kHz Vcc2 Y Jumper is OFF
300kHz Vcc2 Y Jumper is OFF
400kHz Vcc2 Y Jumper is OFF
500kHz Vcc2 Y Jumper is OFF
Vcc stays Solid ON.