Part Number: ISO1212
Dear Team,
Customer would like to design the ISO1212 for detection voltage input. With 12 to 120vdc and 230Vac input option in metro project
There are some questions related to the ISO1212's performance and design.
1. Can it working when minimum 12V and 230VAC voltage input .
Best Regards
Nhat Dao