Hi,I support Automotive customers in Japan.
They think to use TPS6950-Q1 from +B to 5V and LP5907-Q1 from 5V to 3V.
I received same 2 quesions about each device TPS7B6950-Q1 and LP5907.
Please anwer about 2 LDO.
Q1) After short circuit protection operating,how do these LDO back to normal operation?
need loading less than max mA only or need different sequence?
Q2) How much inrush current does this LDO flow for charging load Cap at poswer-up(start) sequence?
in case TPS7B6950-Q1 with load Cap 4.7uF and LP5907-Q1 with load Cap 10uF.
Best regard
Shinya Muramatsu