Part Number: TXB0108
Hi team,
According to below Q&A, unused pin in TXB0108 is recommended to be tied to GND through a weak pulldown resistors (>=100kohm).
Is it OK to bundle the pins together and connect a single pull-down resistor to the common point? Say connect two pins together and then connect a resistor of 47kohm to ground - is this OK? The equivalent resistance for each pins is slightly lower (~94kohm per pin) than the recommended 100kohm - is this OK?